Publish your products
Coral Welcome entrance flooring
Coral Welcome entrance flooring
Coral Welcome entrance flooring

    Coral Welcome entrance flooring

    With its contemporary linear design and rich, deep pile, Coral Welcome packs the style and aesthetic appeal of a luxury carpet.
    Besides looking fabulous, Coral Welcome is an environmentally advanced entrance flooring with its use of Econyl® 100% regenerated yarn, which is made from regenerated industrial and post-consumer waste, and the use of recycled PET bottles in its primary backing.

    Available in sheet in 205 cm wide. Available mat size (with 2.5 cm edge each side): 105x155 cm.

    • Made with Econyl® 100% regenerated yarns
    • Produced with phthalate free technology
    • The only entrance floor with an environmental BRE A+ rating
    • Complies with the highest fire class standard: Bfl-s1
    • Suitable for the toughest commercial use
    • Ideal for inside entrance and circulation areas

    Specification
    • Collection: 8 different colours in a multi-coloured linear design
      Roll width: 205 cm
      Roll length: 27.5 m
      Also available in mats with size 105x155 cm
      Total thickness: ± 9 mm
      Manufacturing method: tufted 5/32”cut pile
      Pile material: regenerated ECONYL® polyamide
      Tuft base: 100% recycled non-woven
      Backing: EVERFORT vinyl (phthalate free)
      Total weight: ± 3950 g/m²
      Pile installation weight: 750 g/m²
      Pile thickness: ± 6.3 mm
      Pile density: 0.111 g/cm3
      Number of tufts: ± 79.300/m²
      Colour fastness to light: 7

      Reaction to fire (EN 13501-1): Bfl-s1, G, NCS
      Slip resistance (EN 13893): μ > 0.30
      Body voltage (ISO 6356): ≤ 2 kV

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.FO-CO-CO
    • Product familyFlooring
    • Product groupEntrance Flooring Systems
    • TypeObject (single object)
    • Date of publishing2016-12-21
    • Edition number1
    • Height (mm)27500
    • Width (mm)2050
    • Depth (mm)9
    Related
    • Material mainPolyamide
    • Material secondaryVinyl
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)3.95
    Classification
    • BIMobject CategoryFlooring - Entrance
    • IFC classificationFloor
    • UNSPSC nameCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 69 00
    • CSI MasterFormat 2014 TitleAccess Flooring
    • OmniClass Number23-15 17 11 19 11
    • OmniClass TitleFloor Mats
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom