Publish your products
Marmoleum Modular USA - natural design tiles
Marmoleum Modular USA - natural design tiles
Marmoleum Modular USA - natural design tiles
Marmoleum Modular USA - natural design tiles

    Marmoleum Modular USA - natural design tiles

    Create your floor! Forbo's Marmoleum Modular collection presents sustainable linoleum tiles in various sizes & designs that allows you to create stunning floor designs. The planks and tiles are created around visuals of wood, concrete and marble and can be used to mix and match or on their own, both delivering a beautiful sustainable floor.

    Technical specification
    • Unique ref.Marmoleum-Modular-USA
    • Product familyFlooring
    • Product groupLinoleum
    • TypeBuilding Material
    • Date of publishing2025-07-22
    • Edition number1
    • Height (inches)19.69
    • Width (inches)19.69
    • Depth (inches)0.1
    Related
    • Material mainLinoleum
    • Material secondaryLinoleum
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Lbs)6.83
    Classification
    • BIMobject CategoryFlooring - Linoleum
    • IFC classificationFloor
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 65 43
    • CSI MasterFormat 2014 TitleLinoleum Flooring
    • OmniClass Number23-15 17 15 17
    • OmniClass TitleLinoleum Flooring

    Region availability

    North America
    Canada
    United States