Publish your products
Coral Classic entrance flooring
Coral Classic entrance flooring
Coral Classic entrance flooring

    Coral Classic entrance flooring

    Coral Classic entrance flooring will maintain its performance and appearance for years to come thanks to the use of solution dyed yarns that guarantee its appearance throughout its lifespan. Research shows that taking just 2 steps on Coral Classic’s moisture absorbing yarns is enough to absorb half of the foot-borne moisture that would otherwise be carried inside!

    Available in sheet in 105, 155 and 205 cm wide.
    Available mat sizes (with 2.5 cm edge each side): 55x90 cm, 90x155 cm, 135x205 cm and 205x300 cm.
    The whole Coral Classic entrance flooring range is also available in 50x50 cm tile format.

    • Maximum moisture absorption and scrapes off dirt
    • Complies with the highest fire class standard: Bfl-s1
    • Suitable for the heaviest commercial and light industrial use
    • Ideal for inside entrance and circulation areas

    Specification
    • Collection: 12 different colours in a multi coloured design
      Roll width: 105 cm, 155 cm and 205 cm
      Roll length: 27.5 m
      Mat sizes: 55x90 cm, 90x155 cm, 135x205 cm and 205x300 cm
      Total thickness: ± 9 mm
      Manufacturing method: tufted 5/32”cut pile
      Pile material: solution dyed polyamide
      Tuft base: non-woven
      Backing: EVERFORT vinyl (phthalate free)
      Total weight: ± 4000 g/m²
      Pile installation weight: 870 g/m²
      Pile thickness: ± 7 mm
      Pile density: 0.100 g/cm3
      Number of tufts: ± 61.500/m²
      Colour fastness to light: 7-8

      Reaction to fire (EN 13501-1): Bfl-s1, G, NCS
      Slip resistance (EN 13893): μ > 0.30
      Body voltage (ISO 6356): ≤ 2 kV

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.coral_classic_entranceflooring
    • Product familyFlooring
    • Product groupEntrance Flooring Systems
    • TypeObject (single object)
    • Date of publishing2022-01-18
    • Edition number1
    • Height (mm)27500
    • Width (mm)2050
    • Depth (mm)9
    Related
    • Material mainPolyamide
    • Material secondaryVinyl
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)4
    Classification
    • BIMobject CategoryFlooring - Entrance
    • IFC classificationFloor
    • UNSPSC nameCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 69 00
    • CSI MasterFormat 2014 TitleAccess Flooring
    • OmniClass Number23-15 17 11 19 11
    • OmniClass TitleFloor Mats
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit