Unique ref.: | FO-MA-LI-ST_Colour |
---|---|
Brand: | Forbo Flooring Systems |
Product family: | Flooring |
Product group: | Linoleum |
Date of publishing: | 2019-06-03 |
Edition number: | 1 |
Type: | Building Material |
Marmoleum, Forbo's main linoleum brand, is a natural floor associated with sustainability, durability, high quality and innovative design. The Marmoleum Striato Colour collection presents an exciting range of colourful linear designs that create striking floor designs. The striped designs also have excellent dirt hiding properties.
Product url: | https://www.forbo.com/flooring/en-uk/commercial-products/marmoleum/marmole... |
---|---|
Installation instructions: | http://www.forbo.com/flooring/en-uk/installation-floorcare/linoleum/pozv0i |
COBie Product Data Sheet: | |
Product certification: | http://www.forbo.com/flooring/en-uk/installation-floorcare/linoleum/pozv0i |
Technical description: | http://www.forbo.com/flooring/en-uk/installation-floorcare/linoleum/pozv0i |
Instruction video: | https://www.youtube.com/watch?v=mhP_nhaDTec&feature=youtu.be |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/forbo/product/fo-ma-li-st_colour
Material main: | Linoleum |
---|---|
Material secondary: | Linoleum |
Designed in: | Netherlands |
Manufactured in: | Netherlands |
BIMobject Category: | Flooring - Linoleum |
---|---|
IFC classification: | Building Element |
UNSPSC name: | Flooring |
UNSPSC code: | 301617 |
Uniclass 1.4 Code: | L536 |
Uniclass 1.4 Description: | Flexible floor covering sheets/tiles |
Uniclass 2.0 Code: | SS-20-42 |
Uniclass 2.0 Description: | Floor Covering And Finishing Systems |
NBS Reference Code: | 20-42 |
NBS Reference Description: | Floor Covering And Finishing Systems |
BIMobject®