Publish your products
Sarlon Graphic 15 dB acoustic vinyl
Sarlon Graphic 15 dB acoustic vinyl
Sarlon Graphic 15 dB acoustic vinyl
Sarlon Graphic 15 dB acoustic vinyl
    Archived

    Sarlon Graphic 15 dB acoustic vinyl

    Sarlon 15 dB acoustic vinyl is a unique flooring solution for areas with high acoustic requirements and the most demanding environments in terms of residual indentation performance. Particularly for very demanding circumstances with heavy loads and intense traffic this floor covering combines very good acoustic properties with performance characteristics that are normally expected from a compact floor covering.

    The surface treatment XtremPUR™ is an extremely high-performance lacquer protection which provides the best possible resistance against stains, scuffs and scratches and provides a matt aesthetic.

    Sarlon Graphic 15 dB is available in 17 colours. The Sarlon Graphic range consists of stunning graphical and organic patterns that really make a statement on your floor. All items from the Graphic range can be perfectly combined with the Wood, Material or Colour designs of the Sarlon 15 dB collection.

    Specification
    • Width: 2 m (rolls)
      Length: 25 m (rolls)

      Installation method: glued

      Classification commercial use: 34

      Classification industrial use: 42

      Total thickness: 2.6 mm

      Wear layer thickness: 0.70 mm

      Total weight: 2.7 kg/m2

      Impact sound reduction: ΔLw = 15 dB

      In-room impact noise: Ln,e,w < 65 dB, Class A

      Sound absorption: αw = ± 0.05

      Residual indentation typical value: 0.05 mm

      Requirement: ≤ 0.20 mm

      Slip resistance: R10

      Emissions into air : TVOC* at 28 days (EN 16516): ≤ 0.01 mg/m3

      Reaction to fire (EN 13501-1): Bfl - s1, L, NCS

      Slip resistance (EN 13893): μ ≥ 0.30

      Body voltage (EN 1815): ≤ 2 kV

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.

      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.

      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.sarlon-graphic-15-db-acoustic-vinyl
    • Product familyFlooring
    • Product groupAcoustic Vinyl
    • TypeObject (single object)
    • Date of publishing2021-06-24
    • Edition number2
    • Height (mm)25000
    • Width (mm)2000
    • Depth (mm)2.6
    Related
    • Material mainPVC
    • Material secondaryFirm Foam
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)2.7
    Classification
    • BIMobject CategoryFlooring - Vinyl
    • IFC classificationFloor
    • UNSPSC nameVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes