Publish your products
Tangent Table Ensemble
Tangent Table Ensemble
Tangent Table Ensemble
Tangent Table Ensemble
Tangent Table Ensemble

    Tangent Table Ensemble

    5.0 out of 5 stars5.0(7 reviews)

    Sporting clean lines and a modern hexagonal shape, our Tangent Table Ensemble offers a fresh take on traditional ensemble seating. This outdoor seating has ADA-compliant configurations and diverse recyclable material choices.

    Specification
    • Design Versatility
      Ensembles are available in backed and backless four-seat and six-seat configurations and can be specified with seats in extruded aluminum slats, FSC® 100% Cumaru hardwood slats, or stainless steel seat pans with Fade perforation. Stainless steel table tops are available with Sandstone or powdercoat finish in a full range of standard and custom colors. Tangent's 4-seat configuration is ADA-compliant and freestanding and surface mount configurations available.

      Product Family
      The adaptable Tangent family includes rail seating in straight and articulating variations and a table ensemble, all available with backed and backless seats with aluminum or FSC®-certified hardwood seat slats or stainless steel seat pans. Sleek LED bollards round out the mix.

      Sustainable Materials
      Crafted with 100% recyclable materials, the Tangent Table Ensemble blends the environmental benefits of FSC®-certified hardwoods with the sustainability of aluminum and stainless steel.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum and stainless steel come in a full range of standard and custom colors for easy tailoring to site-specific themes. FSC® 100% Cumaru hardwood slats have a natural oiled finish that enhances the wood's rich color and outdoor performance.

    Technical specification
    • Unique ref.Tangent-Table-Ensemble
    • Product familySite Furniture
    • Product groupTables & Table Ensembles
    • TypeObject (single object)
    • Date of publishing2025-06-12
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_30_86
    • Uniclass 2015 DescriptionStreet and site tables
    • CSI MasterFormat 2014 Code32 33 43.53
    • CSI MasterFormat 2014 TitleSite Tables
    • OmniClass Number23-11 29 15
    • OmniClass TitleExterior Tables

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States