Publish your products
Tenza Charging Station
Tenza Charging Station
Tenza Charging Station
Tenza Charging Station

    Tenza Charging Station

    Bring convenient power to any setting with Tenza Charging Stations, where eye-catching design meets practicality in stainless steel, customizable with branding or wayfinding graphics.

    Specification
    • Design Versatility
      Tenza Charging Stations are available in 36" height with a single garage and 53" height with either one or two charging garages and extended perforated shell. Standard mounting is surface mount.

      Charging Garage Details
      Each garage houses a standard Legrand® 15A GFCI receptacle. Each receptacle includes two traditional outlets plus one each USB-A and USB-C. Garage door is self-closing for protection from water and debris. Garage interior 4000K LED task light turns on automatically when garage door is opened.

      Durable Materials
      All charging stations have a stainless steel front/top panel with Satin finish and Ceramiloc treatment. 53" charging stations have a powdercoated aluminum outer shell with perforations on the extended portion. 36" charging stations have a stainless steel outer shell with a Satin finish and Ceramiloc treatment.

      Ceramiloc Treatment
      Ceramiloc is an invisible surface treatment that offers significantly enhanced protection from weather and graffiti and increases the maintenance ease of stainless steel. Ceramiloc combines ceramic durability with an unparalleled ability to lock out water spots, fingerprints, graffiti and more.

      Customizable Finishes
      53" charging stations' outer shell and the charging garages and shelves are available in a full range of standard and custom colors for easy tailoring to site-specific themes.

    Technical specification
    • Unique ref.Tenza-Charging-Station
    • Product familySite Furniture
    • Product groupCharging Stations
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States