Publish your products
FP-300 Sound proofing folding door

FP-300 Sound proofing folding door

4.2 out of 5 stars4.2(5 reviews)
FP300-folding door is an effective divider for less than 3000 mm hight in areas where sound insulation is required. Sound-insulating folding door is easy to use even in heavy use, and long lasting. If in need for a higher level of sound insulation than 30 Hz db/2000, check out faux leather coated folding doors (up to 36 db/2000 Hz) or Phonic sound insulation folding door (up to 42 db Lab).
Technical specification
  • Unique ref.fp300_fold
  • Product familyFolding doors
  • Product groupFP-300
  • TypeObject (single object)
  • Date of publishing2014-06-17
  • Edition number1
  • Height (mm)3000
Related
  • Material mainWood
  • Material secondaryWood
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryDoors - Folding Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715