Publish your products
Framery Gradus Huddle™
Framery Gradus Huddle™
Framery Gradus Huddle™
Framery Gradus Huddle™
Framery Gradus Huddle™
    Framery

    Framery Gradus Huddle™

    Framery Gradus Huddle is only available in the United States and Canada.


    Framery Gradus Huddle™: The smart and soundproof huddle room for 1-4 people

    The Framery Gradus Huddle is a smart and soundproof huddle room and meeting pod for collaborative sessions and private meetings for up to four people. Designed as a functional space divider and a social anchor for o<ice neighborhoods, it provides a confidential environment for spontaneous syncs and 1-to-1s.

    The pod features firm, high-quality sofas and a wide-set table built to accommodate laptops and notebooks, all supported by the three pillars of a high-performance workspace: Class A soundproofing, adaptive ventilation, and versatile lighting. This room maximizes interior volume, ensuring that every hybrid meeting is comfortable, focused, and effortless.


    Framery Gradus Pods

    Framery Gradus is a line of smart and soundproof office pods assembled in the USA. Defined by its minimalist “quiet design”, the line serves as a versatile canvas that can harmonize with any architectural vision or stand out through premium custom finishes. Gradus provides high-functioning environments where people can plug in and perform at their best.

    Framery Gradus Huddle and other Framery Gradus pods are only available in the United States and Canada.



    Technical specification
    • Unique ref.framery-gradus-huddle
    • Product familyMeeting Pod
    • Product groupSoundproof meeting pod
    • TypeObject (single object)
    • Date of publishing2026-06-29
    • Edition number1
    • Height (inches)91.8
    • Width (inches)87.8
    • Depth (inches)49.7
    Related
    • Material mainPowder coated steel
    • Material secondaryGlass
    • Weight Net (Lbs)1102.3
    Classification
    • BIMobject CategoryFurniture - Office booth

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit