Publish your products
Analog JH63A
Analog JH63A
Analog JH63A
Analog JH63A
Analog JH63A
Analog JH63A
Analog JH63A
Analog JH63A
Analog JH63A

    Analog JH63A

    Analog™ is not a square, not a circle, not an oval. Instead, designer Jaime Hayon fuses the best of all three shapes to create an entirely new and organic form. The result is a beautiful platform for sharing meals, coffee and conversations.

    Six chairs fit perfectly around the Analog JH63 table.

    Specification
    • About the designer

      Born in Spain (1974), artist and designer Jaime Hayon takes inspiration from different cultural sources ranging from baroque, circus and skateboard culture. His body of work conveys warmth, humour and playfulness. Hayon’s approach to design has enriched the Fritz Hansen collection since 2011 with a series of enduringly popular designs. From decorative items such as vases and candleholders to spatial defining sofas, tables and chairs, Hayon pieces create unique and joyful atmospheres.

    Technical specification
    • Unique ref.analog-table-jh63a
    • Product familyTables
    • Product groupAnalog™ Table
    • TypeObject (single object)
    • Date of publishing2025-01-15
    • Edition number1
    • Height (mm)720
    • Width (mm)1050
    • Depth (mm)1850
    Related
    • Material mainOak
    • Material secondaryWalnut
    • Weight Net (Kg)33.1
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit