Publish your products
Columbus Sunbed

Columbus Sunbed

The Columbus Series takes its design cues from traditional American-style garden chairs. Pared back to a simpler, Scandinavian expression with slatted seats and visible fittings, the series is equally suited to al fresco dining or relaxing on a sunny terrace. Comfortable and classical in its expression, the Columbus Sunbed is shaped from solid FSC-certified teak. The SunTexture fabric makes it wonderfully comfortable without the need for a cushion. Stable and durable, its back wheels make it easy to move into the sun or shade, while the backrest is adjustable to multiple positions.
Technical specification
  • Unique ref.Columbus-Sunbed
  • Product familyOutdoor Sunchairs & Sunbeds
  • Product groupColumbus
  • TypeObject (single object)
  • Date of publishing2024-06-21
  • Edition number1
  • Height (mm)30.5
  • Width (mm)200
  • Depth (mm)76
Related
  • Material mainTeak
  • Designed inDenmark
  • Weight Net (Kg)16.55
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurniture
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit