Publish your products
KAISER idell™ 6559-W

KAISER idell™ 6559-W

The renowned KAISER idell™ lamp series is characterised by Christian Dell’s ability to create elegant design with basic geometric hallmarks of modernism: shapes like the sphere, circle and cylinder. Today, the KAISER idell is widely recognised as a symbol of noble Bauhaus design, exquisite choice of material, and precise engineering.
Specification
  • DESIGNER / YEAR OF DESIGN Christian Dell, 1936 ABOUT THE DESIGNER Christian Dell (1893-1974) developed a highly innovative and pioneering style of design while leading the metal workshop at the Bauhaus from 1922-1925. In 1926, Dell began sketching lamps that would change design history. His 6631 Luxus appeared for the first time in a 1936 catalogue and soon became the undisputed top model of the KAISER idell™ series.
Technical specification
  • Unique ref.KAISER-idell-6559-W
  • Product familyLighting
  • Product groupKAISER Idell™
  • TypeObject (single object)
  • Date of publishing2024-03-22
  • Edition number1
  • Height (mm)54.2
  • Width (mm)105.4
  • Depth (mm)105.4
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inDenmark
  • Manufactured inChina
  • Weight Net (Kg)2
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLamp
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit