Publish your products
KS433 - Pluralis™

KS433 - Pluralis™

As inferred by its name, the Pluralis™ table by Kasper Salto offers a myriad of possibilities. Characterised by its understated design, elegance and uncompromising quality, it brings a whole new level of functionality to the workspace. Transforming from a single desk to workstations or a meeting table, it can be configured in endless ways. Bespoke cable management and power solutions ensure productivity.
Specification
  • DESIGNER / YEAR OF DESIGN Kasper Salto, 2016/2023 ABOUT THE DESIGNER Kasper Salto (b. 1967) is the designer behind Fritz Hansen’s Pluralis™, Little Friend™ and NAP™ chair series. His design of furniture has sold to prominent places, such as The National Art Center, Tokyo, Louisiana art museum, Denmark. In 2004 he founded the design company Salto & Sigsgaard with Architect Thomas Sigsgaard, working mainly in the field of product design, lighting – and interior
Technical specification
  • Unique ref.KS433-Pluralis
  • Product familyTables
  • Product groupPluralis™
  • TypeObject (single object)
  • Date of publishing2024-03-22
  • Edition number1
  • Height (mm)72.5
  • Width (mm)220
  • Depth (mm)100
Related
  • Material mainVeneer on Moisture Resistant MDF
  • Material secondaryAluminium
  • Designed inDenmark
  • Manufactured inPoland
  • Weight Net (Kg)57
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit