This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

FUJITSU SPLIT ASYG18-24KMTA

Unique ref.: SPLIT_ASYG18-24KMTA
Brand: FUJITSU GENERAL
Product family: VRF Air Conditioner
Product group: Indoor Unit
Width (mm): 980
Height (mm): 280
Depth (mm): 240
Date of publishing: 2020-03-31
Edition number: 2
Type: Object (single object)
Download (5)
  • High energy saving
  • Smart device Control (Option)
  • Low ambient operation

The RFA file includes 3 models below.

Model Name / kW Class 

ASYG18KMTA / 5.0kW

ASYG22KMTA / 6.0kW

ASYG24KMTA / 7.0kW


Material main: Steel
Material secondary:
Designed in: Japan
Manufactured in:
Weight Net (Kg): 12.5

BIMobject Category: HVAC - Air Conditioning
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number: 23-33 39 00
OmniClass Title: Air Conditioning Equipment
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Voltage 230 V

BIMobject®