Unique ref.: | 05432 |
---|---|
Brand: | Gala |
Product family: | Street Square |
Product group: | Washbasin |
Date of publishing: | 2015-07-31 |
Edition number: | 1 |
Type: | Object (single object) |
Semi-pedestal with fixing kit.
Semi-pedestal with lines in accordance with the Street Square collection.
Product url: | http://www.gala.es/en/colecciones/street-square/coleccion/semipedestal-054... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.gala.es/site/files/datos/COLECCIONES/COLECCION/STREET-SQUARE/05... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/gala/product/05432
Material main: | Vitreous china |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Sanitary - Basins |
---|
BIMobject®