Publish your products
Blue Washbasin 640x550 mm.
Blue Washbasin 640x550 mm.
    Gala
    Archived

    Blue Washbasin 640x550 mm.

    Washbasin with fixing kit.

    Wash-basin with ergonomic shapes, to make access and autonomy easier.
    To be combined with Trendly Hotels accessories adapted to the Blue range.

    Technical specification
    • Unique ref.10060
    • Product familyBlue
    • Product groupWashbasin
    • TypeObject (single object)
    • Date of publishing2015-07-31
    • Edition number1
    • Height (mm)165
    • Width (mm)640
    • Depth (mm)550
    Related
    • Material mainVitreous china
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit