Publish your products
Universal BTW bidet 560x390
Universal BTW bidet 560x390
    Gala
    Archived

    Universal BTW bidet 560x390

    BTW bidet with bolt kit.
    Bidet cover.

    Bidet with a minimalist spirit and a modern and sophisticated aesthetic.

    Technical specification
    • Unique ref.1136001
    • Product familyUniversal
    • Product groupBidet
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Height (mm)390
    • Width (mm)560
    • Depth (mm)390
    Related
    • Material mainVitreous china
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Bidets
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06_11
    • Uniclass 2015 DescriptionBidets
    • CSI MasterFormat 2014 Code22 41 13.19
    • CSI MasterFormat 2014 TitleResidential Bidets
    • OmniClass Number23-31 23 00
    • OmniClass TitleBidets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit