Publish your products
Smart square Wash-basin 600 x480 mm.
Smart square Wash-basin 600 x480 mm.
    Gala
    Archived

    Smart square Wash-basin 600 x480 mm.

    Square Wash-basin with fixing kit.

    Options: Pedestal, Semi-pedestal with fixing kit.

    Square, modern and practical wash-basin. Installation options available: pedestal, semi-pedestal or wall-hung.

    Technical specification
    • Unique ref.25030
    • Product familySmart
    • Product groupWashbasin
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Height (mm)197
    • Width (mm)600
    • Depth (mm)480
    Related
    • Material mainVitreous china
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit