Publish your products
Smart Bidet 560x350 mm.
Smart Bidet 560x350 mm.
    Gala
    Archived

    Smart Bidet 560x350 mm.

    Bidet with bolt kit.

    Options: Bidet cover.

    Bidet with a modern and fresh style in accordance with our lifestyle.

    Technical specification
    • Unique ref.25360
    • Product familySmart
    • Product groupBidet
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Height (mm)380
    • Width (mm)560
    • Depth (mm)350
    Related
    • Material mainVitreous china
    Classification
    • BIMobject CategorySanitary - Bidets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit