Publish your products
Klea BTW WC pan 600x370 mm.
Klea BTW WC pan 600x370 mm.
    Gala
    Archived

    Klea BTW WC pan 600x370 mm.

    Complete toilet set:
    WC pan BTW compact with dual outlet and bolt kit, low cistern with dual push-button mechanism 4,5/3 litres, fixed seat.

    Options: Soft closing seat.

    BTW WC pan with softly rounded lines, inspired by nature, which provide a touch of beautt to a modern and functional range. With dual outlet, a waste elbow is required for installation with vertical outlet.

    Technical specification
    • Unique ref.33160
    • Product familyKlea
    • Product groupWC
    • TypeObject (single object)
    • Date of publishing2016-06-03
    • Edition number1
    • Height (mm)836
    • Width (mm)600
    • Depth (mm)370
    Related
    • Material mainVitreous china
    Classification
    • BIMobject CategorySanitary - Toilets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit