Publish your products
Jade 2 C Jade Column
Jade 2 C Jade Column
Jade 2 C Jade Column
Jade 2 C Jade Column
Jade 2 C Jade Column
Jade 2 C Jade Column
    Gala
    Archived

    Jade 2 C Jade Column

    Wall hung column unit.

    Colours/Finishes: 01 White Gloss, 68 Mali Wenge, 73 Bardolino Oak.

    Wall-hung column unit JADE, a commitment to simple shapes. White gloss lacquered finish, with two doors and reversible.

    Technical specification
    • Unique ref.38277XX
    • Product familyJade
    • Product groupFurniture
    • TypeObject (single object)
    • Date of publishing2015-07-31
    • Edition number1
    • Height (mm)1400
    • Width (mm)350
    • Depth (mm)300
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit