Publish your products
Ágata Column 350x300x1400 mm.
Ágata Column 350x300x1400 mm.
Ágata Column 350x300x1400 mm.
    Gala
    Archived

    Ágata Column 350x300x1400 mm.

    Wall hung column unit.

    Colours/Finishes: 01 White Gloss, 17 Grey Gloss.

    Storage column in line with the simple and subtle philosophy of the ensemble. Pure lines with pull handles that offer a discreet but harmonious decoration.

    Technical specification
    • Unique ref.38463XX
    • Product familyÁgata
    • Product groupFurniture
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Height (mm)1400
    • Width (mm)350
    • Depth (mm)300
    Related
    • Material mainMDF
    • Material secondaryVitreous china
    Classification
    • BIMobject CategorySanitary - Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit