Publish your products
Nura Column 300x240x1500
Nura Column 300x240x1500
Nura Column 300x240x1500
    Gala
    Archived

    Nura Column 300x240x1500

    Nura column unit 30x24x150 cm.

    Body and front: melamine board with PVC edging. Self-closing hinges. Reversible.

    Specification
    • Technical features: - Body and front in melamine board with PVC edging. Finishes: gloss white lacquer. 2 doors. - Optional leg supports. - Column unit: 1 door. Self-closing hinges. Reversible. - Mirrors: 80 x 80 cm. and 60 x 80 cm. 4 mm. mirror glass with PVC edging in aluminium finish. - Lighting: anodized extruded aluminium profile in matt finish. Two 33-watt halogen lamps Ip44.
    Technical specification
    • Unique ref.3846401
    • Product familyNura
    • Product groupFurniture
    • TypeObject (single object)
    • Date of publishing2017-07-21
    • Edition number1
    • Height (mm)1500
    • Width (mm)300
    • Depth (mm)240
    Related
    • Material mainMelamine
    • Material secondaryVitreous china
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationFurniture
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code13 42 13
    • CSI MasterFormat 2014 TitleBathroom Unit Modules
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit