Publish your products
Pure Towel rail 400x75
Pure Towel rail 400x75
    Gala
    Archived

    Pure Towel rail 400x75

    Towel rail 40 cm.

    The Pure 40 cm towel rail pays special attention to finishes, so that your bathroom is more functional and exclusive.

    Technical specification
    • Unique ref.5303600
    • Product familyPure
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2017-07-21
    • Edition number1
    • Height (mm)19
    • Width (mm)400
    • Depth (mm)75
    Related
    • Material mainMetal
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationObject
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit