Publish your products
Pure Swivel towel rail 410x87
Pure Swivel towel rail 410x87
    Gala
    Archived

    Pure Swivel towel rail 410x87

    Swivel towel rail 41 cm.

    The Pure swivel towel rail maintains the well cared for style of the collection, providing a touch of design and keeping functionality.

    Technical specification
    • Unique ref.5303800
    • Product familyPure
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2017-07-21
    • Edition number1
    • Height (mm)40
    • Width (mm)410
    • Depth (mm)87
    Related
    • Material mainMetal
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationObject
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit