Publish your products
Design Towel ring 200x155
Design Towel ring 200x155
    Gala
    Archived

    Design Towel ring 200x155

    Towel ring.

    The Design towel ring, available in two dimensions, maintains the minimalistic style of the rest of the collection and provides a creative touch to your bathroom.

    Technical specification
    • Unique ref.5305500
    • Product familyDesign
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2017-07-21
    • Edition number1
    • Height (mm)75
    • Width (mm)200
    • Depth (mm)155
    Related
    • Material mainMetal
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationObject
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit