Publish your products
Basic WC System.
Gala
Archived

Basic WC System.

WC System.
Cistern for WC pan with dual flush adjustable to 6/3 litres, 4,5/3 litres and 4/2 litres.

Tank for wall-hung WC with compact dual flush cistern.
Installation accessories included. Required minimum depth of 8 cm. Waste elbow Ø 90/100 mm. Allow the installation of WCs at 23 cm.

Specification
  • Required minimum depth of 8 cm. Waste elbow Ø 90/100 mm.
Technical specification
  • Unique ref.5547101
  • Product familyBasic
  • Product groupWC System
  • TypeObject (single object)
  • Date of publishing2017-09-14
  • Edition number1
  • Height (mm)771
  • Width (mm)450
Related
  • Material mainAluminium
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Bathroom Installation Systems
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_91
  • Uniclass 2015 DescriptionWC flushing valves
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit