Publish your products
Mitta Hydromassage bath water+air. 1700x700 mm with headrest.
Mitta Hydromassage bath water+air. 1700x700 mm with headrest.
Mitta Hydromassage bath water+air. 1700x700 mm with headrest.
    Gala
    Archived

    Mitta Hydromassage bath water+air. 1700x700 mm with headrest.

    Hydromassage water+air, remote control,intensity control for water and air massages, water level indicator, back jets, headrest, automatic disinfection, heater and chromotherapy.

    With MITTA comoft is guaranteed. The Sensitive Smart hydromassage system includes a remote control, that monitor all bath functions.

    Specification
    • EMOTIVE SMART SYSTEM: Remote control. 4 Adjustable side air-water jets. 2 Adjustable water-air feet massage jets. 4 Rotating back massage water-air jets. 10 bottom Air jets. Automatic intensity regulator or water and air massages. Water-level sensor. Automatic waste. Headrest. Automatic disinfection. Water heater. Chromotherapy.
    Technical specification
    • Unique ref.6261901
    • Product familyMitta
    • Product groupBaths
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Width (mm)1700
    • Depth (mm)700
    Related
    • Material mainAcrylic
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit