Publish your products
Base Surface Rectangular shower tray 1200x700
Base Surface Rectangular shower tray 1200x700
Base Surface Rectangular shower tray 1200x700
Base Surface Rectangular shower tray 1200x700
Base Surface Rectangular shower tray 1200x700
    Gala
    Archived

    Base Surface Rectangular shower tray 1200x700

    Base surface rectangular shower tray.

    Cut-to-size option ranging from a length of 100 to 200 cm and a width of 65 to 90 cm.

    Colours/Finishes: 01 White, 80 Grey, 84 Anthracite, 02 Black.

    Base Surface shower tray, manufactured in Stonex. It allows the recessed installation of the shower tray. Its grid has a special design to drain away the water from the shower tray.

    Technical specification
    • Unique ref.63968XX
    • Product familyBase Surface
    • Product groupShower tray
    • TypeObject (single object)
    • Date of publishing2015-07-31
    • Edition number1
    • Height (mm)30
    • Width (mm)1200
    • Depth (mm)700
    Related
    • Material mainStonex
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • UNSPSC nameShowers
    • UNSPSC code30181503
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit