Publish your products
Nura Pack 600 mm. (Wash-basin Smile)
Nura Pack 600 mm. (Wash-basin Smile)
Nura Pack 600 mm. (Wash-basin Smile)
    Gala
    Archived

    Nura Pack 600 mm. (Wash-basin Smile)

    Pack Furniture unit + Wash-basin Smile + Mirror Nura.

    Options: Set of 2 legs for Nura furniture unit.

    The Nura pack, made up of Furniture unit, wash-basin, mirror and lighting is a basic yet comprehensive and practical solution for any kind of bathroom.

    Specification
    • Technical features: - Body and front in melamine board with PVC edging. Finishes: gloss white lacquer. 2 doors. - Optional leg supports. - Column unit: 1 door. Self-closing hinges. Reversible. - Mirrors: 80 x 80 cm. and 60 x 80 cm. 4 mm. mirror glass with PVC edging in aluminium finish. - Lighting: anodized extruded aluminium profile in matt finish. Two 33-watt halogen lamps Ip44.
    Technical specification
    • Unique ref.7930701
    • Product familyNura
    • Product groupFurniture
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Height (mm)740
    • Width (mm)585
    • Depth (mm)451
    Related
    • Material mainMelamine
    • Material secondaryVitreous china
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationFurniture
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code13 42 13
    • CSI MasterFormat 2014 TitleBathroom Unit Modules
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit