Publish your products
Ferrum SKIRTING / 100x600
Ferrum SKIRTING / 100x600
Ferrum SKIRTING / 100x600
Ferrum SKIRTING / 100x600
Ferrum SKIRTING / 100x600
Ferrum SKIRTING / 100x600
Ferrum SKIRTING / 100x600
Ferrum SKIRTING / 100x600
    Gala
    Archived

    Ferrum SKIRTING / 100x600

    Ferrum SKIRTING / 100x600.

    Colours: 011 White, 021 Grey, 161 Black, MO1 Mocha.

    Finish: Satin

    A high-quality collection in coloured porcelain, with large formats, 50 x 100 cm and 60 x 60 cm, both rectified. The range includes anti-slip options, mesh, step and skirting.

    Specification
    • Full body porcelain Large formats Rectified Anti-slip Floor tiles/Wall tiles Satin Shade variation
    Technical specification
    • Unique ref.G4T6JCXXX
    • Product familyFerrum
    • Product groupCeramic Tiles
    • TypeBuilding Material
    • Date of publishing2017-06-26
    • Edition number1
    • Width (mm)100
    • Depth (mm)600
    Related
    • Material mainCeramics
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationCovering
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit