Publish your products
Sidney BASE / 310x610
Sidney BASE / 310x610
Sidney BASE / 310x610
Sidney BASE / 310x610
Sidney BASE / 310x610
Sidney BASE / 310x610
Sidney BASE / 310x610
    Gala
    Archived

    Sidney BASE / 310x610

    Sidney BASE / 310x610.
    Floor Tiles.

    Colours: 041 Beige, 251 Brown, 021 Grey, 101 Graphit.

    Finish: Satin.

    31x61, 25x40, 45x45 and 31,6x31,6 ceramic pieces. It comes with two pre-cut multicoloured mosaics and a floor tile with a 45x45 format in a satin finish for beige, grey, brown and graphite. Suitable for bathrooms, kitchens and interiors.

    Technical specification
    • Unique ref.TZT135XXX
    • Product familySidney
    • Product groupCeramic Tiles
    • TypeObject (single object)
    • Date of publishing2015-07-31
    • Edition number1
    • Height (mm)10
    • Width (mm)310
    • Depth (mm)610
    Related
    • Material mainCeramics
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationObject
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit