Publish your products
Andes INSERT / 310x610
Andes INSERT / 310x610
Andes INSERT / 310x610
Andes INSERT / 310x610
    Gala
    Archived

    Andes INSERT / 310x610

    Andes INSERT / 310x610.

    Colours: 011 White, MO1 Mocha, 371 Sand.

    Finish: Satin.

    Design in natural stone and marble that combines with elegance in a classical-modern decoration style. 61x31 formats. Inserts with a striped relief in the same colour as the base. For modern styles. Damask inserts for a classic decoration. Silver and gold borders and medaillons for baroque decorations.

    Technical specification
    • Unique ref.W9T235XXX
    • Product familyAndes
    • Product groupCeramic Tiles
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Width (mm)310
    • Depth (mm)610
    Related
    • Material mainCeramics
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit