Publish your products
Sabana STEP / 195x1200
Sabana STEP / 195x1200
Sabana STEP / 195x1200
Sabana STEP / 195x1200
Sabana STEP / 195x1200
    Gala
    Archived

    Sabana STEP / 195x1200

    Sabana STEP / 195x1200.

    Colours/Finishes: 831 Ash, HY1 Beech, 851 Birch.

    Ceramic tiles with a wood finish and large formats. A soft and elegant design in very trendy colours. Large format 120x19,5 cm. Additional pieces such as baseboards and steps. Rectified sides. High quality, full body ceramic tiles.

    Technical specification
    • Unique ref.XC1TFPXXX
    • Product familySabana
    • Product groupCeramic Tiles
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Width (mm)195
    • Depth (mm)1200
    Related
    • Material mainCeramics
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit