Publish your products
Commercial NinetyFive FR - Flame Retardant Shade Fabric
Commercial NinetyFive FR - Flame Retardant Shade Fabric
Commercial NinetyFive FR - Flame Retardant Shade Fabric
Commercial NinetyFive FR - Flame Retardant Shade Fabric
Commercial NinetyFive FR - Flame Retardant Shade Fabric
Commercial NinetyFive FR - Flame Retardant Shade Fabric
Commercial NinetyFive FR - Flame Retardant Shade Fabric
Commercial NinetyFive FR - Flame Retardant Shade Fabric

    Commercial NinetyFive FR - Flame Retardant Shade Fabric

    Everything you trust about Commercial NinetyFive now comes with built-in flame-retardant compliance. We've engineered FR technology directly into the polymer, so every colour meets regional standards without compromising strength, durability, or design flexibility.

    The most heavily tested flame-retardant shade fabrics in the industry

    Commercial NinetyFive 340 FR is the leading choice for flame-retardant architectural shade fabric. Our comprehensive FR testing and certification program rigorously evaluates every batch against multiple international standards.

    • Built-in FR Technology
      • We engineer fire retardants directly into the base fibers of the shade fabric, rather than topically, for more consistent protection.
    • 340 GSM Weight
      • Strong enough for reliable tension structures without being too heavy to handle during installation and fabrication.
    • HDPE Knitted Construction
      • Durable high-density polyethylene yarns are knitted for optimal strength, UV stability, and breathability.
    • 100% Lead & Phthalate-Free
      • Non-toxic manufacturing process ensures safe use across all applications, from public spaces to agricultural operations.
    • 12-Year UV Warranty
      • We engineer UV stabilisers directly into the fabric during manufacturing for superior protection that outlasts surface treatments.
    • Standard Roll Specifications
      • Convenient 3m x 40m rolls work with industry-standard fabrication processes, minimizing waste and streamlining your workflow.
    Specification
    • Material Flame Retardant UV Stabilised HDPE
      Construction

      Tape/Monofilament 

      Nominal Fabric Mass340 gsm or 10oz./sq.yd
      UV Blockup to 96.5%
      UVE

      up to 96%

      Tensile Strength (warp/weft)590/2000 N/50mm
      Tear Strength (warp/weft)189/295 N
      NATSPEC Classification04 09 05
      Warranty12 years
      AS 1530.2–Part 2 - Flammability TestFlammability Index (Range 0-100) - 1
      AS 1530.3–Part 3 – Early Fire Hazard Test Ignitability Index 13
      Spread of Flame Index 8
      Heat Evolved Index 3
      Smoke Developed Index 6
      Reaction to Fire (Euroclass) EN 13501-1:2018B - s1,d0
      Fire Behaviour DIN 4102-1:1998-05Class B1
      CSFM (California State Fire Marshal) Title 19, CCR §1237.1Pass
      NFPA (National Fire Protection Association) NFPA 701 – Test Method 1 & Test Method 2Pass
      ASTM International ASTM E84-19B Class A
      AFNOR NF P 92-507M1
      UNE-EN 15619 EN 14115T2
    Technical specification
    • Unique ref.ninetyfive-fr-flame-retardant-shade-fabric
    • Product familyFlame‑Retardant Architectural Shade Fabrics
    • Product groupCommercial NinetyFive FR, Flame‑Retardant Shade Fabric
    • TypeObject (single object)
    • Date of publishing2026-11-19
    • Edition number1
    • Height (mm)1000
    • Width (mm)3000
    Related
    • Material mainHigh-density polyethylene (HDPE)
    • Designed inAustralia
    • Weight Net (Kg)1.02
    Classification
    • BIMobject CategoryFabrics - All
    • CSI MasterFormat 2014 Code12 05 13
    • CSI MasterFormat 2014 TitleFabrics
    • OmniClass Number23-17 21 11
    • OmniClass TitleExterior Protection of Openings

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe