Publish your products
Electric LULA MRL - Limited Use / Limited Application Elevator
Electric LULA MRL - Limited Use / Limited Application Elevator
Electric LULA MRL - Limited Use / Limited Application Elevator

    Electric LULA MRL - Limited Use / Limited Application Elevator

    4.1 out of 5 stars4.1(82 reviews)

    With no need for a machine room, the LULA MRL is designed to minimize the space required for technical equipment, while optimizing the building space. Thanks to an easy to install geared traction and to a control panel distributed throughout the system, it offers more space and eliminates unsightly structures on building roofs. It seamlessly integrates smooth, quiet operation, an ultra-reliable performance, and a stylish interior. Its energy-efficient features, and efficient installation eliminates the need for hydraulic fluid and a costly oil separator in the floor drain. This makes the LULA MRL an eco-friendly choice.

    Specification
    • Electric Drive System

      • 1:1 counterweight traction with direct drive gearbox and safety gear.
      • Computerized (PLC) controller has an emergency backup power system for lowering in the event of power failure.
      • Drive unit provides smooth, comfortable starting and stopping.
      • 6 pole/3 phase motor coupled to a 13:1 product specific gearbox ensures quiet operation.
      • Sturdy 8 lbs per foot elevator guide and counterweight rail system, cab sling and guide shoes on counterweight ensure a smooth, quiet ride.
      • Heavy duty cantilevered car support sling provides capacity of 1400 lbs (635 kg).
      • Minimum pit depth is 17” (432 mm).
    Technical specification
    • Unique ref.electric-lula-mrl-elevator
    • Product familyLula Elevators
    • Product groupElvoron Lula Elevator
    • TypeObject (single object)
    • Date of publishing2021-11-19
    • Edition number1
    Related
    • Material mainMetal
    Classification
    • BIMobject CategoryConstruction - Lifts
    • CSI MasterFormat 2014 Code14 20 00
    • CSI MasterFormat 2014 TitleElevators
    • OmniClass Number23-23 11 11
    • OmniClass TitleElevators
    • CSI UniFormat II CodeD1010
    • CSI UniFormat II TitleElevators & Lifts

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit