Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
garsnas/products/d670d5ad-2a73-4cd0-a5a7-34a7f94f85f3
Home
Categories
Furniture
Chairs, Stools & Benches
Akustik I
Available in United States
Gärsnäs
Follow
Akustik I
Chair in natural birch, stain or lacquer. Seat with sound absorbent material. Veneer seat. Seat covered in fabric or leather. Stackable.
Download
Technical specification
Technical specification
Unique ref.
6141
Product family
Chairs Armchairs
Product group
Akustik
Type
Object (single object)
Date of publishing
2011-12-29
Edition number
1
Height (mm)
825
Width (mm)
433
Depth (mm)
487
Links
Links
Product url
http://www.garsnas.se/en-GB/Products/stools-chairs/Akustik
Installation instructions
http://www.garsnas.se/Content/Products/6141/Produktblad%20Akustik%20I%206141.pdf
Related
Related
Material main
Wood
Material secondary
Wood
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
Sandler | Inspec
Adora 3.1
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
BRDR. Krüger
Jari Chair
1.9
(
24
)
Download
HBF Inc
Mod Deep by HBF
4.6
(
35
)
Download