Publish your products
LED Cove Lighting System

LED Cove Lighting System

3.8 out of 5 stars3.8(8 reviews)
Even versus the most efficient fluorescent lamps, LED has an advantage in Cove applications due to the directional nature of the emitted light. With the GE LED Cove system, it is possible to match the effective efficiency of the latest fluorescent lamps, but with a wattage reduction allowing energy to be saved.

Application:
  • Casinos
  • Hotels
  • Restaurants
  • Retail stores

Specifications & Features:
  • System rating is 50,000 hours @ L70 (70% lumen maintenance)
  • Superior brightness and uniformity
  • Dimmable when connected to an electronic low-voltage (ELV) reverse phase control dimmer
  • CCT offering: 2700K, 3000K, 4100K
  • Advanced thermal management design optimizes efficiency, performance and life
  • Integrated technology eliminates the need for remote mounting power supplies
  • Modular system design for added flexibility
  • Cut-to-fit mounting tracks available in 0°, 15° or 30° for different application needs
  • 120V/240V voltage AC power input for quick installation

Compliance:
  • CE
  • RoHS
Technical specification
  • Unique ref.ge-luminaire_led_cove
  • Product familyLuminaries for Internal Lighting
  • Product groupLED Cove
  • TypeObject (single object)
  • Date of publishing2014-07-22
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit