Publish your products
750 kW (SD750/MD750) Industrial Diesel Standby Generator - Single and Modular Unit
Generac

750 kW (SD750/MD750) Industrial Diesel Standby Generator - Single and Modular Unit

4.7 out of 5 stars4.7(6 reviews)
Diesel-fueled generators are an efficient choice for high kW applications, as well as for facilities where code requirements call for on-site fuel storage, like hospitals and 911 call centers. They can also provide backup power in remote areas that do not have access to a natural gas infrastructure. To provide the best possible diesel-fueled standby power solutions, Generac identifies and pre-qualifies diesel engines proven in real-world applications under adverse conditions. Then we work hand-in-hand with best-in-class diesel engine manufacturers to optimize designs specifically to meet Generac requirements.
Specification
  • 18.1 L

    Standby Power Rating

    750 kW, 938 kVA, 60 Hz

    Prime Power Rating

    675 kW, 844 kVA, 60 Hz

Technical specification
  • Unique ref.generac-sd-md750
  • Product familyElectrical Generators, Single Units
  • Product groupDiesel Generator
  • TypeObject (single object)
  • Date of publishing2017-01-18
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • CSI MasterFormat 2014 Code26 32 13
  • CSI MasterFormat 2014 TitleEngine Generators
  • OmniClass Number23-35 11 00
  • OmniClass TitleElectrical Generators

Region availability

North America
Mexico
United States