Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT AGU9-15RLF
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AGU9-15RLF

・Compact Size

・Energy Efficient

・2-Fan and Wide Airflow

・High Performance Heating

・Flexible and Easy Installation

Specification
  • The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity AGU9RLF / 9,000 BTU/h / 12,000 BTU/h AGU12RLF / 12,000 BTU/h / 16,000 BTU/h AGU15RLF / 14,200 BTU/h / 18,000 BTU/h
Technical specification
  • Unique ref.AGU9-15RLF
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2021-11-09
  • Edition number1
  • Height (mm)600
  • Width (mm)740
  • Depth (mm)200
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)14
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States