Publish your products
AIRSTAGE SPLIT AOEH45-54KCTA
GENERAL

AIRSTAGE SPLIT AOEH45-54KCTA

・High energy saving ・R32 refrigerant model ・Quiet operation ・Space-saving installation ・Compact design ・Easy evacuation ・Wide range of indoor units with various models
Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity AOEH45KCTA / 12.1kW / 13.5kW AOEH54KCTA / 13.4kW / 15.5kW
Technical specification
  • Unique ref.AOEH45-54KCTA
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2026-10-21
  • Edition number1
  • Height (mm)1418
  • Width (mm)970
  • Depth (mm)370
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)95
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City