Publish your products
AIRSTAGE MULTI SPLIT AOTH18KBCA2
GENERAL

AIRSTAGE MULTI SPLIT AOTH18KBCA2

・High energy saving ・R32 refrigerant model ・Quiet operation ・Space-saving installation ・Compact design ・Easy evacuation ・Wide range of indoor units with various models
Specification
  • The RFA file includes 1 model below.

    Model Name / Cooling Capacity / Heating Capacity

    AOTH18KBCA2 / 5.20kW / 6.00kW

Technical specification
  • Unique ref.AOTH18KBCA2
  • Product familyMulti Split Air Conditioner
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2026-11-11
  • Edition number1
  • Height (mm)632
  • Width (mm)799
  • Depth (mm)290
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)37
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

Oceania
Australia
New Zealand