Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT AOUG09-15LZAS1
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AOUG09-15LZAS1

・Built-in Wireless LAN control

・Energy Saving Program (ESP)

・Programmable Remote

・Powerful Heating

・World Class Performance

・Quiet Operation

・Inverter Technology

Specification
  • The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity AOUG09LZAS1 / 9,000 BTU/h / 12,000 BTU/h AOUG12LZAS1 / 12,000 BTU/h / 16,000 BTU/h AOUG15LZAS1 / 14,500 BTU/h / 18,000 BTU/h
Technical specification
  • Unique ref.AOUG09-15LZAS1
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2021-11-09
  • Edition number1
  • Height (mm)632
  • Width (mm)799
  • Depth (mm)290
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)39
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States