Publish your products
AIRSTAGE SPLIT AOUH24KNAS1
GENERAL

AIRSTAGE SPLIT AOUH24KNAS1

・Compact and stylish panel design

・Easy maintenance

・Flexible installation

・Link up with a variety of central control system (Option)

Specification
  • The RFA file includes 1 model below. Model Name / CoolingCapacity / HeatingCapacity AOUH24KNAS1 / 22,000Btu/h / 24,000Btu/h
Technical specification
  • Unique ref.AOUH24KNAS1
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2025-09-10
  • Edition number1
  • Height (mm)632
  • Width (mm)799
  • Depth (mm)290
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)36
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States