Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT AOUH24LUAS1
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AOUH24LUAS1

・High Efficiency & Quiet operation

・Small and light weight outdoor unit

・Automatic Airflow adjustment function

・Low ambient operation

Specification
  • The RFA file includes 1 model below. Model Name / Cooling Capacity / Heating Capacity AOUH24LUAS1 / 24,000Btu/h / 27,000Btu/h
Technical specification
  • Unique ref.AOUH24LUAS1
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2023-06-01
  • Edition number1
  • Height (mm)788
  • Width (mm)940
  • Depth (mm)320
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)53
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States