Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
generalww/products/4e0fdf2f-0428-4f2a-ba1b-5ebb73855806
Home
Categories
HVAC
Air Conditioning
AIRSTAGE MULTI SPLIT AOUH36KWBH4
Available in United States
GENERAL
Follow
AIRSTAGE MULTI SPLIT AOUH36KWBH4
Download
Specification
Specification
The RFA file includes 2 models below. Model Name / Cooling mixed Capacity / Heating mixed Capacity AOUH36KWBH4 / 35200BTU/h / 36400BTU/h
Technical specification
Technical specification
Unique ref.
AOUH36KWBH4
Product family
Multi Split Air Conditioner
Product group
Outodoor unit
Type
Object (single object)
Date of publishing
2026-02-10
Edition number
1
Height (mm)
998
Width (mm)
940
Depth (mm)
320
Links
Links
Product url
https://www.generalww.com/us/
Instruction video
https://youtu.be/wfL-hwFQ7dM
Technical description
https://www.generalww.com/global/support/tool/ds/index.html
Tendering information
https://tecs.generalww.com/
Related
Related
Material main
Steel
Designed in
Japan
Weight Net (Kg)
70
Classification
Classification
BIMobject Category
HVAC - Air Conditioning
CSI MasterFormat 2014 Code
23 00 00
CSI MasterFormat 2014 Title
Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number
23-33 39 00
OmniClass Title
Air Conditioning Equipment
Region availability
North America
Canada
United States
Similar products
Rheem Manufacturing Company
RA13NY Endeavor® Line Classic® Series AC
Download
Johnson Controls
AHD & AVD Direct Drive Blower-Coil Units, Horizontal and Vertical
Download
Mitsubishi Electric US
Wall Mounted, MSZ Series Air Conditioner D Series
3.5
(
15
)
Download
Vertiv
Vertiv™ CoolPhase Perimeter – DX Floor Mount, PAM010-140, R513A Indoor
Download
Vertiv
Vertiv MCL & MCM Outdoor Condenser
Download
Johnson Controls
YORK® VRF Dedicated Outside Air System (DOAS)
Download