Publish your products
FUJITSU SPLIT AOYG18-24LFC
GENERAL

FUJITSU SPLIT AOYG18-24LFC

4.9 out of 5 stars4.9(13 reviews)

・“Vertical airflow” provides powerful floor level heating.

・“Horizontal airflow” does not blow cool air directly at the occupants in the room.

・Air conditioner filter features

・Flexible Installation

・Low ambient operation

Specification
  • The RFA file includes 2 models below.

    Model Name / Cooling Capacity / Heating Capacity

    AOYG18LFC / 5.2kW / 6.3kW
    AOYG24LFCC / 7.1kW / 8.0kW

Technical specification
  • Unique ref.AOYG18-24LFC
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2021-07-05
  • Edition number1
  • Height (mm)620
  • Width (mm)790
  • Depth (mm)290
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)41
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City