Publish your products
GENERAL MULTI SPLIT ASHH05KNCA
GENERAL

GENERAL MULTI SPLIT ASHH05KNCA

・Meets a variety of installation needs from an open-plan office to a retail store, with up to 4 indoor units connected to an outdoor unit.

・Simultaneous control

Specification
  • The RFA file includes 1 model below. Model Name / kW Class ASHH05KNCA / 1.5kW
Technical specification
  • Unique ref.ASHH05KNCA
  • Product familyMulti Split Air Conditioner
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2024-12-25
  • Edition number1
  • Height (mm)270
  • Width (mm)784
  • Depth (mm)222
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)9
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City