Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT ASU18-36RL(X)B
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT ASU18-36RL(X)B

・Inverter Technology

・System 18RLB is ENERGY STAR® Qualified

・Clean Air

・Quiet Operation

・Wireless Remote Controller

・Washable Panel Filter

・Smart System: Auto Mode

・Humidity Control

Specification
  • The RFA file includes 4 models below. Model Name / Cooling Capacity / Heating Capacity ASU18RLB / 18,000 BTU/h / 18,000 BTU/h ASU24RLB / 24,000 BTU/h / 24,000 BTU/h ASU30RLXB / 30,000 BTU/h / 30,000 BTU/h ASU36RLXB / 33,000 BTU/h / 34,000 BTU/h
Technical specification
  • Unique ref.ASU18-36RLB
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2021-11-09
  • Edition number1
  • Height (mm)320
  • Width (mm)998
  • Depth (mm)228
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)14
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States