Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT ASU9-12RL2
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT ASU9-12RL2

・115v Inverter

・Quiet Operation

・Wireless Remote Controller

・Washable Panel Filter

・Smart System: Auto Mode

・Humidity Control

Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity ASU9RL2 / 9,000 BTU/h / 10,000 BTU/h ASU12RL2 / 12,000 BTU/h / 14,000 BTU/h
Technical specification
  • Unique ref.ASU9-12RL2
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2021-11-09
  • Edition number1
  • Height (mm)262
  • Width (mm)820
  • Depth (mm)206
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)7
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States